IESNA:LM-63-2002
[TEST]P948201
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11212
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1552.5 1754.1 1954.9 2124.8 2254.6 2333.4 2391.3 2451.6 2508.7 2574.4
2654.7 2741.2 2848.6 2966 3112.7 3322 3610.9 4001.8 4517.7 5178.1
6033.1 7058.1 8008.1 8559.6 8454.6 7645.1 6145.1 4458.2 2860.9 2033.7
1403.4 879.8 489.7 106.6 0 0 0
1552.5 1724 1906.3 2054.6 2165 2237.6 2287.8 2342.7 2400.6 2460.1
2535 2624.6 2728.9 2844.7 2983.7 3166 3410.9 3734.5 4148.5 4723.9
5473.9 6193.8 6546.8 6425.5 5999.9 5286.2 4161.6 2816.1 1520.8 898.3
495.1 221.7 85.7 10.8 0 0 0
1552.5 1706.2 1847.6 1951.1 2029.1 2076.2 2109.4 2152.7 2190.5 2226.8
2277.8 2345.7 2426.1 2503.3 2586 2687.1 2806.1 2949 3124.3 3299.6
3352.9 3176.8 2731.2 2208.3 1625.9 1128.5 797.1 575.4 404 290.4
196.2 117.4 65.7 29.4 5.4 0 0
1552.5 1662.2 1767.2 1844.5 1889.3 1912.4 1928.7 1935.6 1931 1913.2
1886.9 1873 1857.6 1820.5 1739.4 1623.6 1503.1 1388 1289.1 1221.9
1187.9 1157 1114.6 1042.7 987.9 945.4 814.1 659.6 435.6 305.1
217.8 151.4 100.4 43.3 6.2 0 0
1552.5 1618.2 1693.9 1751 1781.9 1789.6 1771.9 1724 1646.7 1546.3
1438.2 1350.9 1293.8 1259 1231.2 1190.3 1131.6 1075.2 1031.1 1008
1008 1014.1 1015.7 1009.5 963.9 863.5 756.9 685.9 577.7 464.2
336.8 220.9 120.5 47.1 3.1 0 0
1552.5 1582.6 1618.9 1660.6 1690.8 1687.7 1646.7 1567.2 1470.6 1380.3
1305.3 1252 1221.1 1198 1170.9 1129.2 1070.5 999.5 930 875.1
845.8 849.6 873.6 889.8 883.6 856.6 797.9 702.9 597.1 497.4
404 317.5 230.9 134.4 57.9 0 0
1552.5 1534.7 1546.3 1575.7 1608.1 1623.6 1599.6 1547.1 1488.4 1435.9
1382.6 1322.3 1259.8 1198.7 1139.3 1076.7 1008 935.4 866.6 810.2
760 717.6 681.2 658.1 651.1 648.8 636.4 608.6 560.8 493.6
380.8 261.1 144.4 76.5 27.8 0 0
1552.5 1503.1 1474.5 1480.7 1527.8 1588 1635.1 1639 1605.8 1553.3
1492.3 1419.7 1335.5 1246.6 1162.4 1082.1 1005.7 931.5 865.1 813.3
775.5 750.8 730.7 706 668.1 608.6 546.9 502.1 461.9 417.1
358.4 277.3 178.4 103.5 34 0 0
1552.5 1465.2 1398.8 1388.8 1435.1 1551.7 1676.9 1735.6 1717.8 1651.4
1571.8 1490.7 1405 1310 1215 1122.3 1035 954.7 884.4 830.3
789.4 760.8 749.2 741.5 724.5 687.4 642.6 591.7 539.9 479.7
406.3 316.7 233.3 146.8 47.9 0 0
1552.5 1428.9 1329.3 1279.8 1303.8 1421.2 1593.4 1731.7 1764.9 1707
1610.4 1517.7 1432 1342.4 1253.6 1164.8 1076.7 991 916.1 858.9
811 779.3 756.2 746.1 731.5 704.4 665.8 622.5 575.4 522.9
450.3 357.6 262.6 144.4 44.8 1.5 0
1552.5 1396.5 1286.8 1221.9 1231.2 1336.2 1495.3 1634.4 1712.4 1690.8
1609.7 1517.7 1432 1347 1263.6 1180.2 1093.7 1008.7 934.6 872
818.7 782.4 755.4 739.2 722.2 691.3 645.7 596.3 546.9 488.9
417.1 322.9 234.8 125.1 34 0 0
1552.5 1390.3 1259.8 1169.4 1152.4 1221.9 1346.3 1488.4 1582.6 1591.9
1541.7 1463.7 1386.4 1314.6 1243.5 1167.1 1086.8 1005.7 930.7 866.6
811.8 772.4 738.4 707.5 670.4 615.6 539.1 450.3 366.9 298.1
230.2 153.7 93.5 47.1 3.9 0 0
1552.5 1352.5 1191.8 1065.1 1002.6 1005.7 1045 1098.3 1140.8 1163.2
1163.2 1135.4 1099.9 1062 1020.3 976.3 933 885.9 829.5 771.6
716 652.7 587 529.9 471.9 393.9 316.7 260.3 215.5 171.5
125.9 78 36.3 10 0 0 0
1552.5 1324.6 1140 986.3 891.3 850.4 837.3 835.7 831.1 824.1
809.5 781.7 748.4 709.1 662.7 624.9 587.8 559.2 540.7 532.9
522.9 501.3 466.5 422.5 370 315.1 264.2 219.4 176.9 138.3
98.9 55.6 23.9 3.9 0 0 0
1552.5 1310.7 1105.3 937.7 827.2 772.4 743.8 719.1 691.3 660.4
632.6 610.2 584.7 563.8 539.1 514.4 488.2 454.2 416.3 384.7
352.2 322.9 297.4 277.3 254.9 227.1 196.2 165.3 132.1 101.2
68.7 43.3 20.9 0.8 0 0 0
1552.5 1299.2 1084.4 912.2 796.3 734.5 696.7 660.4 625.6 590.9
557.7 529.1 502.1 475 450.3 426.4 400.9 374.6 349.9 323.6
298.9 277.3 258 237.1 212.4 190.8 166.1 138.3 106.6 78.8
57.2 34 11.6 0 0 0 0
1552.5 1310 1091.4 916.1 790.9 718.3 669.7 632.6 600.9 570
539.1 509.8 479.7 452.6 427.9 403.2 377.7 349.9 322.1 293.5
268.8 247.9 230.2 214.7 199.3 182.3 159.1 133.6 111.2 91.9
71.1 48.7 17.8 0 0 0 0
1552.5 1316.2 1099.1 921.5 787.8 699.8 648 614.8 585.5 554.6
525.2 495.9 469.6 444.9 421.7 397 372.3 344.5 316.7 288.9
264.2 246.4 231.7 219.4 204.7 184.6 157.6 135.2 118.2 100.4
78.8 52.5 20.9 6.2 0 0 0
1552.5 1316.2 1107.6 928.4 785.5 685.1 630.3 598.6 569.3 539.9
507.5 479.7 455.7 429.4 404 378.5 352.2 325.9 299.7 275
254.9 241.8 229.4 216.3 196.2 168.4 134.4 118.2 101.2 82.6
60.2 31.7 13.1 3.1 0 0 0
1552.5 1342.4 1140.8 960.9 804.8 688.2 626.4 593.2 563.8 539.1
510.5 483.5 457.3 431.8 405.5 380 353.8 328.3 304.3 282.7
264.9 251 237.1 220.1 195.4 156 117.4 101.2 85 67.2
47.9 27.8 14.7 6.2 1.5 0 0
1552.5 1357.9 1163.2 983.3 821.8 699 630.3 594 565.4 539.1
512.1 485.8 460.3 434.9 410.1 385.4 359.9 335.2 312 291.2
273.4 258.8 243.3 224 197 156 115.9 99.6 82.6 65.7
45.6 27 15.4 7.7 3.9 0 0
1552.5 1364 1177.9 1002.6 837.3 718.3 633.4 597.8 566.2 543.8
518.3 492.8 468.1 443.4 419.4 396.2 371.5 346.8 323.6 300.5
281.9 266.5 250.3 232.5 199.3 158.3 122.8 107.4 89.6 71.8
51 30.9 18.5 11.6 7 3.1 0
1552.5 1407.3 1245.1 1077.5 911.4 765.4 662.7 605.6 574.7 549.9
527.5 504.4 481.2 458 434.1 410.1 386.2 361.5 339.1 317.5
298.1 280.4 262.6 242.5 217.8 186.1 146.8 125.1 106.6 88.1
67.2 42.5 26.3 17 12.4 6.2 0
1552.5 1439.7 1306.1 1157 997.9 846.5 719.9 624.9 577.7 549.9
527.5 505.1 482.7 459.6 436.4 411.7 385.4 361.5 338.3 316.7
298.9 280.4 261.1 239.4 215.5 189.2 159.1 133.6 115.1 96.5
77.2 55.6 28.6 17 10.8 5.4 0
1552.5 1470.6 1377.2 1259 1126.9 981.7 839.6 702.9 599.4 555.3
529.1 505.1 482.7 459.6 434.9 410.9 385.4 359.9 335.2 309
284.2 261.1 239.4 219.4 202.4 182.3 157.6 131.3 106.6 87.3
70.3 52.5 29.4 13.1 7 2.3 0
1552.5 1520.1 1475.3 1406.5 1295.3 1167.9 1040.4 910.6 742.3 607.1
543 512.9 488.2 464.2 441 417.1 392.4 367.7 342.2 315.1
289.6 264.2 241 219.4 198.5 176.9 153.7 131.3 106.6 81.1
62.6 44 27.8 14.7 7 3.1 0
1552.5 1571 1580.3 1571 1517.7 1434.3 1335.5 1225.8 1085.2 903.7
716 577 510.5 480.4 458 436.4 413.2 393.1 373.8 350.7
327.5 298.9 270.3 244.1 223.2 203.1 223.2 234 176.9 141.3
93.5 68.7 39.4 19.3 9.3 4.6 0
1552.5 1621.2 1688.4 1743.3 1764.9 1747.9 1693.1 1621.2 1554 1473.7
1350.9 1184.1 988.7 789.4 628 542.2 517.5 499 466.5 437.2
414.8 394.7 366.1 345.3 363.8 377.7 318.2 241.8 146.8 109.7
81.9 59.5 40.2 23.2 11.6 3.9 0
1552.5 1672.2 1798.1 1915.5 2002.8 2053 2056.1 2027.5 2000.5 1992
1986.6 1963.4 1917.8 1860.7 1788.1 1703.9 1598.1 1496.9 1461.4 1594.2
1882.3 2156.5 2197.4 1904.7 1344 796.3 470.4 295.8 204.7 149.8
113.5 81.9 55.6 31.7 12.4 3.1 0
1552.5 1721.7 1898.5 2073.9 2220.6 2314.9 2359.7 2375.1 2390.5 2417.6
2459.3 2513.4 2578.2 2637.7 2697.2 2742 2813 2940.5 3178.4 3567.7
4072.8 4620.4 5154.9 5565.8 5613.7 5228.3 4488.4 3506.6 2448.5 1530.1
889 529.1 301.2 113.5 34.8 1.5 0
1552.5 1739.4 1944.1 2147.2 2315.6 2426.8 2482.5 2506.4 2528.8 2559.7
2602.2 2653.2 2719.6 2786.8 2859.4 2958.3 3100.4 3307.4 3613.2 4037.3
4600.4 5343.4 6356.8 7614.2 8425.2 8229 7627.3 6799.3 5905.7 5057.6
4190.2 3233.2 2212.9 1300.7 527.5 132.9 0
1552.5 1752.6 1975 2206.7 2390.5 2511 2570.5 2588.3 2597.5 2602.2
2613.8 2629.2 2649.3 2657.8 2684.8 2745.1 2850.9 3019.3 3291.9 3692.8
4232.7 4985.8 6118.9 7784.1 9998.6 10703 10134.5 9460.2 8714.1 7937.1
6790.9 5306.3 3698.2 2251.5 889 284.2 0
1552.5 1781.9 2044.5 2312.5 2534.2 2668.6 2707.2 2683.3 2626.1 2543.5
2452.3 2365.1 2278.5 2198.2 2158.8 2205.9 2411.4 2776 3217 3630.2
4021.8 4478.3 5102.4 6002.2 7725.4 9789.3 9368.3 8368.1 7711.5 7262
6621.7 5695.6 4449.7 3097.3 1211.1 199.3 0
1552.5 1797.4 2116.3 2408.3 2641.6 2755.1 2752.8 2654.7 2499.5 2335.7
2180.5 2050.7 1950.3 1891.6 1949.5 2237.6 2728.1 3327.5 3960 4626.6
5355.7 6050.1 6712.8 7481.4 8617.6 10068.1 10350 9602.3 8763.5 7903.9
6882.8 5511.8 3888.2 1882.3 736.9 82.6 0
1552.5 1821.3 2131.8 2439.2 2677.1 2791.4 2742.8 2569.7 2351.2 2175.8
2019.8 1895.4 1806.6 1786.5 1954.1 2398.3 3057.9 3886.7 4908.5 6150.5
7512.3 8912.6 10312.2 11570.4 13000.1 14314.7 14647.6 14045.9 12898.9 11368.8
9356.7 6586.2 4274.4 2363.5 1140 132.1 0
1552.5 1822.8 2135.7 2439.2 2669.4 2771.3 2721.9 2553.5 2336.5 2141.8
1985.8 1863.8 1783.4 1795 2028.3 2552 3307.4 4297.6 5555.8 6987.8
8447.6 9876.5 11314 12795.4 14470.7 15688.8 15757.5 14796.7 13122.1 10906.9
8591.3 6381.5 4170.1 2426.1 961.6 121.3 0
1552.5 1822.8 2127.9 2420.7 2631.5 2728.1 2716.5 2607.6 2440 2256.2
2092.4 1970.4 1886.2 1879.2 2063.1 2523.4 3198.5 4005.6 4948.7 5994.5
7039.6 8089.2 9098 10111.4 11500.1 12861.1 13224.9 12547.5 11395.8 9896.6
8222.9 6373.8 4800.4 2858.6 1085.2 95.8 0
1552.5 1802 2086.2 2352.7 2545.8 2644.7 2676.3 2658.6 2585.2 2474.7
2351.9 2233.8 2131.8 2077 2127.9 2377.4 2830.8 3415.5 4038.8 4616.6
5174.2 5663.9 6125.8 6771.5 7999.6 9233.1 9074 8026.7 7059.6 6204.6
5137.2 3860.4 2589.8 1259.8 353.8 43.3 0
1552.5 1801.2 2055.3 2289.4 2458.5 2552.7 2606.8 2641.6 2659.3 2664.7
2655.5 2629.2 2596.8 2561.2 2555.8 2618.4 2810 3145.2 3614.8 4149.3
4761.8 5521.8 6525.9 7829.7 9199.9 9457.9 8022.8 6200 4560.2 3320.5
2606 1903.9 1381 812.6 226.3 9.3 0
1552.5 1758.7 1972.7 2169.6 2313.3 2399.8 2463.9 2519.5 2571.3 2636.9
2708 2779.1 2869.4 2955.9 3073.3 3248.7 3501.2 3861.9 4408 5152.6
6062.5 7118.3 8372.7 9775.4 10278.2 9537.5 7786.5 5843.1 3946.1 2846.3
2059.2 1374.1 827.2 190.8 4.6 0 0
1552.5 1754.1 1954.9 2124.8 2254.6 2333.4 2391.3 2451.6 2508.7 2574.4
2654.7 2741.2 2848.6 2966 3112.7 3322 3610.9 4001.8 4517.7 5178.1
6033.1 7058.1 8008.1 8559.6 8454.6 7645.1 6145.1 4458.2 2860.9 2033.7
1403.4 879.8 489.7 106.6 0 0 0
